Taman Tekno BSD
Sektor XI, Blok L1 No. 15
Tangerang Selatan 15314
The robolink® modular robotic system allows you to automate manual work steps quickly and easily. Articulated arms in various lengths and sizes are available. The number of lubrication-free joints used ranges from two to six, and the robot can be equipped with various tools (e.g., grippers, suction cup, camera, etc.) as desired. robolink® robot components are characterised by their modularity. As a modular system, a robot arm can be configured as desired and therefore economically, and moreover it is also possible to obtain ready-to-use complete systems.
Senin sampai Jumat dari jam 8.30 - 17.30 WIB
24h