Kontak
PT. igus® Indonesia

Taman Tekno BSD

Sektor XI, Blok L1 No. 15

Tangerang Selatan 15314

+62 21 7588 1933
+62 21 7588 1932

S & B VERPACKUNGSANLAGEN GmbH

Pneumatic flap control
 
 

With our plastic igubal® clevis joint combinations, we offer a cost-efficient alternative to stainless steel clevis joints In the weighing and filling machines for foodstuff, the clevis joints are pneumatically controlled and thus actuate the flap system.



Part No. Max. stat. axial Max. stat. axial
  tensile load short term tensile load long term
igubal® GERMF-06 1300 N 650 N

More on applied products here
Further interesting applications from extremely diverse areas can be found here.