Kontak
PT. igus® Indonesia

Taman Tekno BSD

Sektor XI, Blok L1 No. 15

Tangerang Selatan 15314

+62 21 7588 1933
+62 21 7588 1932

BM TEC GmbH

Leaching systems for baking machinery
 
 

igubal® flange bearings put an end to corrosion, maintenance and expensive stainless steel alternatives in drive bearings of conveyor systems in the food sector.



Part No. Maximum permitted load Max. permitted Max. tightening torque
  on spherical ball Tensile load in the oblong holes
igubal® EFOM-20 1800 N 5500 N 10,5 Nm

More on applied products here
Further interesting applications from extremely diverse areas can be found here.