Kontak
PT. igus® Indonesia

Taman Tekno BSD

Sektor XI, Blok L1 No. 15

Tangerang Selatan 15314

+62 21 7588 1933
+62 21 7588 1932

REICH ANLAGENBAU GmbH & Co. KG

Conveyor systems for the food industry
 
 

By the igubal® pillow block bearing, the problematic topics of abrasion, corrosion, high service life (2 years in continuous operation), resistance against cleaners as well as maintenance were solved in one sweep. Deciding criteria that speak well for application in the food sector.



Part No. Max. stat. Max. stat. Max. tightening torque
  Tensile load Axial pressure load for oblong holes
igubal® KSTM-20 4700 N 2500 N 10,5 mm

More on applied products here
Further interesting applications from extremely diverse areas can be found here.