Kontak
PT. igus® Indonesia

Taman Tekno BSD

Sektor XI, Blok L1 No. 15

Tangerang Selatan 15314

+62 21 7588 1933
+62 21 7588 1932

UTOPIA FAHRRADMANUFAKTUR

Bicycle
 
 

In this two-wheeler, the linkage of rear wheel to the frame is implemented by means of maintenance-free rod end bearings. The extreme low weight as well as the corrosion resistance are the main criteria for the application.



Part No. Max. static Max. Min. Max. tightening torque Max. tightening torque,
  Tensile load Lateral load Screw-in depth female thread through spherical ball with MH
igubal® KARM-08 MH 1700 N 200 N 18 mm 2 Nm 30 Nm

More on applied products here
Further interesting applications from extremely diverse areas can be found here.