Kontak
PT. igus® Indonesia

Taman Tekno BSD

Sektor XI, Blok L1 No. 15

Tangerang Selatan 15314

+62 21 7588 1933
+62 21 7588 1932

Assembled system in a ship unloader

EMO ship unloader, Holland

Industry: Crane facility

e-chain®: 2 x Heavy-duty roller chain 5050HD.12/18/12.300.0

Travel: approx. 106 m

Speed: 4 m/s

Acceleration: 0.8 m/s²

Filling: Crane: approx. 25 kg/m per chain


Two units of e-chain system® for the supply of the crane drive.
Delivery, installation and maintenance by igus®.

Ship unloading crane  
More on applied products here
Further interesting applications from extremely diverse areas can be found here.