Narahubung saya
PT. igus® Indonesia

Taman Tekno BSD

Sektor XI, Blok L1 No. 15

Tangerang Selatan 15314

+62 21 7588 1933
+62 21 7588 1932

Leadscrew technology drylin®

Change your bearing now - save 100% lubrication and up to 40% costs
The drylin® lead screw technology as well as the lead screws and lead screw nuts with dryspin® technology are based on the principle of lubrication-free linear technology. For the completely lubrication-free use, stainless-steel or hard anodised aluminium lead screws are combined with high-performance polymers from the proven iglidur® product range. By doing without oils or fats as lubrication, we can fulfil the highest hygiene standards with our lead screw technology. In addition, use in dry operation saves a large amount of cleaning and maintenance costs. The dirt resistance and the silent operation of the materials used for the lead screw offers a variety of possible applications under various conditions. Apart from that, wear is considerably reduced and operating times are increased. This saves up to 40% of the usually incurred costs. Benefit from the advantages of the drylin® and dryspin® lead screw technology and use it in your application.

Jajaran

Filter

System
Size
Material

Jumlah produk: 22

dryspin® high helix lead screw, right-hand thread, 1.4301 stainless steel
  • Material: stainless steel 1.4301 
  • Thread direction: Right-hand thread 
  • Thread type: High helix thread dryspin® 

atas permintaan

10-14 hari kerja
Ke halaman produk
dryspin® high helix lead screw, left-hand thread, 1.4301 stainless steel
  • Material: stainless steel 1.4301 
  • Thread direction: Left-hand thread 
  • Thread type: High helix thread dryspin® 

atas permintaan

3 dari 12 artikel siap dikirim dalam waktu 2 - 5 hari kerja
Ke halaman produk
dryspin® high helix lead screw, right-handed thread, aluminium EN AW 6082
  • Material: Aluminum EN AW 6082 
  • Thread direction: Right-hand thread 
  • Thread type: High helix thread dryspin® 

atas permintaan

10-14 hari kerja
Ke halaman produk
dryspin® high helix lead screw, left-handed thread, aluminium EN AW 6082
  • Material: Aluminum EN AW 6082 
  • Thread direction: Left-hand thread 
  • Thread type: High helix thread dryspin® 

atas permintaan

2 dari 12 artikel siap dikirim dalam waktu 2 - 5 hari kerja
Ke halaman produk
drylin® high helix lead screw, right-hand thread, 1.4021 stainless steel
  • Material: stainless steel 1.4021 
  • Thread direction: Right-hand thread 
  • Thread type: High helix threads 

atas permintaan

10-14 hari kerja
Ke halaman produk
drylin® high helix lead screw, left-hand thread, 1.4021 stainless steel
  • Material: stainless steel 1.4021 
  • Thread direction: Left-hand thread 
  • Thread type: High helix threads 

atas permintaan

10-14 hari kerja
Ke halaman produk
drylin® trapezoidal lead screw, right-hand thread, C15 1.0401 steel
  • Material: CF-15 steel (1.0401) 
  • Thread direction: Right-hand thread 
  • Thread type: Trapezoidal threads 

atas permintaan

10-14 hari kerja
Ke halaman produk
drylin® trapezoidal lead screw, left-hand thread, C15 1.0401 steel
  • Material: CF-15 steel (1.0401) 
  • Thread direction: Left-hand thread 
  • Thread type: Trapezoidal threads 

atas permintaan

10-14 hari kerja
Ke halaman produk
drylin® trapezoidal lead screw, right-hand thread, 1.4301 stainless steel
  • Material: stainless steel 1.4301 
  • Thread direction: Right-hand thread 
  • Thread type: Trapezoidal threads 

atas permintaan

10-14 hari kerja
Ke halaman produk
drylin® trapezoidal lead screw, left-hand thread, 1.4301 stainless steel
  • Material: stainless steel 1.4301 
  • Thread direction: Left-hand thread 
  • Thread type: Trapezoidal threads 

atas permintaan

10-14 hari kerja
Ke halaman produk
drylin® trapezoidal lead screw, right-hand thread, two start, C15 1.0401 steel
  • Material: CF-15 steel (1.0401) 
  • Thread direction: Right-hand thread 
  • Thread type: Trapezoidal threads 

atas permintaan

10-14 hari kerja
Ke halaman produk
drylin® trapezoidal lead screw, left-hand thread, two start, C15 1.0401 steel
  • Material: CF-15 steel (1.0401) 
  • Thread direction: Left-hand thread 
  • Thread type: Trapezoidal threads 

atas permintaan

10-14 hari kerja
Ke halaman produk
drylin® trapezoidal lead screw, right-hand thread, two start 1.4301 stainless steel
  • Material: stainless steel 1.4301 
  • Thread direction: Right-hand thread 
  • Thread type: Trapezoidal threads 

atas permintaan

10-14 hari kerja
Ke halaman produk
drylin® trapezoidal lead screw, left-hand thread, two start, 1.4301 stainless steel
  • Material: stainless steel 1.4301 
  • Thread direction: Left-hand thread 
  • Thread type: Trapezoidal threads 

atas permintaan

10-14 hari kerja
Ke halaman produk
drylin® trapezoidal lead screw, right-hand thread, EN AW 6082 aluminium
  • Material: Aluminum EN AW 6082 
  • Thread direction: Right-hand thread 
  • Thread type: Trapezoidal threads 

atas permintaan

10-14 hari kerja
Ke halaman produk

Konsultasi

Photo
Sophian Bin Saob

National

Tulis e-mail

Pengiriman dan konsultasi

Secara pribadi:

Senin sampai Jumat dari jam 8.30 - 17.30 WIB

Online:

24h